
Roll over image to zoom in

VJDBTPRO1P
A well-proven software for Harmony range.
Friendly approach, thanks to its advanced ergonomics and powerful graphics editor.
Easy for Automation Solution.
Full embedded Simulation mode for application testing.
Efficient software with Multimedia Management (sound and video).
This build time software license is part of the Vijeo Designer range, an HMI configuration software offer. This software can be used to create operator dialogue applications for controlling automation systems with Harmony HMI and iPC panels. This build time single license can be installed on 1 station and is available as a digital license. The cross-platform HMI configuration software creates operator dialogue applications with a friendly approach to control automation systems Vijeo Designer supports up to 15 languages: 34 Western alphabets, 4 Asian alphabets, and 2 Middle Eastern alphabets embedded in the application. The interface and documentation for Vijeo Designer are available in 7 languages: English, French, German, Italian, Brazilian Portuguese, Simplified Chinese, and Spanish. Compatible with operating system Microsoft Windows 10 Professional and Windows 11. It is intended for OEM building simple machines and Automation panel builder applications for Food and Beverage, Packaging, Textile, Compressor/Pump/Fan, HVAC equipment, Marine, and WWW. It is compatible with Harmony GTO, Harmony GTU, Harmony P6, Harmony iPC, Harmony GTUX, Harmony STU & SCU, and Harmony GK panels. HMI software well integrated inside Schneider Electric’s EcoStruxure Machine and EcoStruxure Plant Engineering tools to provide easy Automation Solutions.
Range of product | Vijeo Designer |
---|---|
Product or component type | Configuration software |
Format | Digital |
Software type | Build time |
Type of license | Single (1 station) |
Software version | V6.3 |
Operating system requirement | Windows 10 Professional 32/64 bit Windows 11 |
User language | French English German Italian Chinese Spanish Portuguese |
Provided equipment | Vijeo Designer software User's documentation in electronic format |
---|---|
Communication port protocol | MELSEC Modbus RTU master Modbus TCP master Sysmacway Ethernet/IP Explicit Modbus 32-bit extensions Profibus DP ELAU PacDrive ROC Plus Allen-Bradley UniTE TCP/IP USB Simatic Toyopuc PC3J Uni-Telway Modbus Plus Fipio/Fipway |
Previous software version | V6.2 |
Software designation | Vijeo Designer |
Software function | 8000 variables 9999 alarms 4 asian alphabets 2 middle eastern alphabets Sharing up to 300 variables 34 western alphabets |
Range compatibility | Harmony GTO Harmony GTU Harmony P6 Harmony iPC Harmony GTUX Harmony STU |
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.