Varset Direct

LV fixed capacitor banks

Fixed capacitor banks 50 Hz
Varset Direct Schneider Electric LV fixed capacitor banks

Features

Varset Direct is a capacitor bank ready to install and to use. This is a complete solution for fixed power factor correction. This range is composed of compensation enclosures or cubicles with or without incoming circuit breaker to satisfy all possible network configurations (Classic, Comfort, Harmony).

Technical data:
  • Frequency: 50 Hz
  • Network voltage: 230V and 400/415V
  • Capacitor rated voltage: Classic, Comfort, Harmony
  • Reactive power: 10 to 60 kvar under 230V and 5 to 150 kvar under 400/415V
  • Detuned reactor tuning order (Harmony range): 2.7 (135Hz), 3.8 (190Hz), 4.3 (215Hz)
  • Temperature class: -5°C to +40°C
  • Standard: IEC 60439-1, IEC 61921, EN 60439-1
  • Accessory free-standing plinth for enclosures
  • With or without incoming circuit breaker Compact NS

Benefits

The complete solution

Simplicity for contractors:
  • the centre of gravity has been dropped making it easy to carry and to install
  • easy to connect the wires by bottom or top (option) connection
Peace of mind for end users:
  • product 100% factory tested before delivery
  • protection against direct contact thanks to the protection plate
  • no maintenance during the first 5 years
  • more power in the same cubicle than before

Applications

  • Make savings on power: power factor correction
  • Power quality supplied: limitation of pollution to the network

Gallery

  • Varset Direct, Fixed capacitor bank
  • Products Documentation
  • Software Downloads
  • Product Selector
  • Product Substitution and Replacement
  • Help and Contact Centre
  • Find our Offices
  • Get a Quote
  • Where to buy
  • Schneider Electric Community
  • Careers
  • Company Profile
  • Report a misconduct
  • Accessibility
  • Newsroom
  • Investors
  • EcoStruxure
  • Job Search
  • Blog
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings