Actassi for AsiaPacific
Superior Cable & connectivity for Asia, Pacific
Features
Actassi is Schneider Electric's global state-of-the-art range for networking and connectivity infrastructure solutions for buildings and data centres. It includes everything needed to install and operate network connections simply and intuitively. Technical innovation and ergonomic features exceeding the demands of end-users and istallers, enhance productivity in every workspace.
Schneider Electric has been a global partner within this area for many years, today we focus all efforts on ONE single top-performing range; Actassi
- RJ45 Connectors for Cat 5e, Cat 6 and Cat 6A performance
- Patch panels
- Copper and fiber optic LAN cables
- Patch cords and connecting hardware
- Cabling and server enclosures
- Pre-terminated Copper and Pre-terminated Fiber (MTP) solutions
Benefits
- One solution provider, giving seamless end-to-end connectivity for buildings and data centres
- Comprehensive product offer; connectors, LAN cables, patch cords, panels, enclosures.
- Designed to perfectly fit to other Schneider Electric products and solutions
- Part of TOP - the Schneider Electric Total Office Performance system for buildings
- easy to specify, easy to install, easy to use and easy to upgrade
- Future-proof - no problems with retro-fitting
- Performance exceeding international standards
- Software tools to facilitate the design of complete infrastructures
- Independent laboratory verification and certification for compliance and performance
- Global warranty programs
- Global sales organisation, ready to assist wherever you are
- One-piece RJ45 connectors, up to 50% faster to connect, and with full compliance to ISO/IEC11801 amd 2:2010, for connecting hardware
- 19" panels with quick-fix and sliding function, automatic earthing, and superior cable management and marking
- Innovate LAN cables with one-foil shielding design
- 3 and 4 point Class EA LAN cabling with the highest performance
- Class EA consolidation point cabling ready to install
- Enclosures with pre-mounted accessories
Applications
The Actassi structured cabling solution is a seamless end-to-end copper and fibre solution that is dynamic enough to address the needs from the technical room, through the building all the way to the data centre. Actassi provides superior network performance with the security and reliability expected from a global Network Connectivity provider.
Whilst Actassi is addressing the needs of buildings and data centres, it is also an important part of the TOP System (Total Office Performance), the Schneider Electric end-to-end distribution and control solution making workspaces energy-efficient, flexible and comfortable. All parts of TOP are designed to work as ONE, from power and data distribution, to safety systems and life space controls. TOP is built on the same strong and committed Actassi values of easy installation, reliability, flexibility and efficiency while delivering performance and functionality.
