reversible mounting bracket - for regulated switch mode power supply
ABL1A01
Discontinued on:22 Jul 2020
End-of-service on:1 Apr 2022
ABL1A01 has not been replaced. Please contact your customer care centre for more information.
Phaseo ABL1 switch mode power supplies are totally electronic and regulated.
Phaseo ABL1 switch mode power supplies provide a wide input voltage range from 85V to 264V AC and 120V to 370V DC.
Phaseo ABL1 switch mode power supplies figure an anti-harmonic PFC input filter.
Phaseo ABL1 switch mode power supplies figure a high degree of output voltage stability, adjustable by potentiometer.
Phaseo ABL1 switch mode power supplies figure a built-in thermal overload protection.
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.