Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.
Image of AP8461 EU RoHS Declaration

AP8461 EU RoHS Declaration

APC NetShelter Metered-by-Outlet Rack PDU, 2G, 0U, 5.7kW, 208V, 21 C13 and 3 C19 outlet

Date: Jan 10 2026 | Type: Declaration of Conformity (Sustainability)
Languages: English
Document Number: AP8461_ROHS_DECLARATION
Perimeter: Generic
Approval Office: Schneider Electric
Conformity Information: EU RoHS Declaration
Country: International

Files

File Name
AP8461_ROHS_DECLARATION_NL_en-GB.pdf