MODULARC

Air-Insulated Switchgear up to 36 kV

-
MODULARC Schneider Electric Air-Insulated Switchgear up to 36 kV

Features

  • Air insulated switchgear for secondary distribution
  • SF6 switch-disconnector
  • Vacuum circuit-breaker of Fluvac type
  • Compliant with standard IEC 62271-200
  • Rated Voltage: 36 kV
  • Bus-bar Rated Current: 630-1250 A
  • Feeder Rated Current: 630-1250 A
  • Rated Short Time Withstand Current (1s): 25 kA
  • Internal Arc Containment (1s): 16 / 25  kA
  • Dimensions W x H x D in mm:
    • Two switch-disconnectors + Fuse protection functions: 2100 x 2250 x 1350
    • Two switch-disconnectors + Circuit-Breaker protection functions: 2400 x 2250 x 1350

Benefits

  • 36 kV new range for windfarms
  • Modular and compact
  • Internal arc containment 25 kA/1s
  • Easy to operate
  • Maintenance time reduced
  • Products Documentation
  • Software Downloads
  • Product Substitution and Replacement
  • Help and Contact Center
  • Find our Offices
  • Get a Quote
  • Where to buy
  • Schneider Electric Community
  • Careers
  • Company Profile
  • Report a misconduct
  • Accessibility
  • Investors
  • EcoStruxure
  • Job Search
  • Blog
  • General Terms of Business
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings