Sepam Series 100
Additional Protection Units
Discontinued
Overview
Features
Sepam 100MI - Mimic diagram and local control:
- customisable on request
- earth fault protection 50N/51N
Period : 2 years
- Module with animated mimic diagram and pushbuttons for local control:
- customisable on request
- Stand-alone or combined with Sepam
- Local indication: breaking device, disconnector and earthing switch status
- Local control: breaking device control, withdrawal control
- 2 versions: single-phase or three-phase, for 50 Hz or 60 Hz power systems
- Accessories:
- Stabilisation resistance
- Surge limiter
Sepam 100LA - Self-powered protection
- Protection relay supplied from the phase 1A or 5A CT (via an interposing CT)
- No auxiliary power supply required
- Combined with another Sepam, provides the back-up protection
- earth fault protection 50N/51N
- Tripping of the Merlin Gerin breaking device by a MITOP trip unit
Period : 2 years
Benefits
Simplicity and performance, headed in the right direction
Protect your power system with full peace of mind using Sepam protection relays.- Reliable local control thanks to the Sepam 100MI
- Backup protection in all circumstances thanks to the self-powered Sepam 100LA
Applications
- Sepam 100MI: mimic diagram for local control
- Sepam 100LD: high impedance differential protection for busbar, machine or restricted earth fault protection
- Sepam 100LA: self-powered protection

