
Roll over image to zoom in





+ 3
Regulated switch power supply, modicon power supply, 1 or 2 phase, 100 to 500V, 24V, 10A
ABL8RPS24100
EAN Code: 3389119405621
Wide input range 100 to 500V
Power reserve allowing to deliver a current of 150% its nominal rating for a short time
Finely adjust the output voltage to take into account the voltage at the end of your auxiliary control circuit
Instant fault diagnosis thanks to front side LED indicators
Environmental Data
Environmental Data
Total lifecycle Carbon footprint
566
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
Yes