Skip To Main Content
Netherlands
Our Brands
Item count in cart is
0
My Products
Item count in cart is
0
My Documents
Change language
Login/Register
User name
Our Brands
Register today
Get custom product tools and services
Access training
Manage support cases
Create and manage your orders (authorized partners only)
Log in
Create account
Read more
benefits
0
item count of documents is
Cancel
Main Menu
Products
Main Menu
Software
Main Menu
Services
Main Menu
Solutions
Main Menu
Homeowner
Main Menu
Support
Main Menu
Company
Netherlands
Our Brands
My Products
Item count in cart is
0
My Documents
Item count in cart is
0
Change language
Login/Register
opens in new window
User name
Welcome to the Schneider Electric Website
Welcome to our website.
Stay on this website
Select your location
Roll over image to zoom in
4 videos
variable speed drive, Altivar 212, 0.75kW, 1hp, 240V, 3 phases, without EMC, IP21
ATV212H075M3X
Discontinued on:
17 Oct 2023
Recommended replacement(s)
ATV212H075M3X is replaced by the following product range:
Altivar
Machine ATV320
Smart variable speed drive from 0.18 to 22kW (0.25 to 30Hp)
Products: 224
EAN Code: 3606480322327
Environmental Data
Environmental Data
Use Better
Packaging made with recycled cardboard
information_stroke
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
No
ATV212H075M3X is replaced by the following product range: