Switch disconnector, ComPacT NSXm 160NA, 4 poles, thermal current Ith 160A, EverLink lugs

C124160LS

Poles description:

[Ith] conventional free air thermal current:

1.021,50 EUR
information_stroke
Rates duty January 2016
EAN Code: 3606481993212
notification_ok
ComPacT NSXm has smaller frame size, incorporating new features and innovations
notification_ok
ComPacT NSXm is the smallest frame size in the rage, offering new features and innovations
notification_ok
Gain up to 40% in space when using with integrated earth leakage protection
notification_ok
Reduce up to 40% mounting and cabling time
notification_ok
Select, configure and commission easily with EcoStruxure Customer Lifecycle Software

Environmental Data

Environmental Data
Total lifecycle Carbon footprint
211 kg CO2 eq.
Use Better
Packaging made with recycled cardboard
information_stroke
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
Yes
Use Longer
Repair
information_stroke
Repair services are offered by Schneider Electric.
No
Use Again
Recyclability potential, in %
information_stroke
The calculation of the recyclability potential relies on the scenario "France - parts are shredded" of TR62635 considering all parts in the product and materials recyclability. We recognized that this may not always allow comparison with other competitor offers on the market and are waiting for a common standard to be published end of 2026.
57
Take-back
information_stroke
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
Yes
  • Products Documentation
  • Software Downloads
  • Product Substitution and Replacement
  • Help and Contact Center
  • Find our Offices
  • Get a Quote
  • Where to buy
  • Schneider Electric Community
  • Careers
  • Company Profile
  • Report a misconduct
  • Accessibility
  • Investors
  • EcoStruxure
  • Job Search
  • Blog
  • General Terms of Business
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings