Galaxy VS UPS 50kW 400V scalable to 150kW for external batteries, Start-up 5x8

GVSUPS50K150HS

notification_ok
Up to 99% efficient in eConversion mode
notification_ok
Increase availability with modular architecture: One extra power module delivers N+1 redundancy and no footprint penalty
notification_ok
Live Swap: Third party verified module replacement with no scheduled downtime
notification_ok
EcoStruxure IT option: Enables resilient, secure, and sustainable IT environments
notification_ok
1-year Secure NMC Subscription, allowing the customer to access future firmware updates, is included with purchase

Environmental Data

Environmental Data
Total lifecycle Carbon footprint
46 419 kg CO2 eq.
Use Better
Packaging made with recycled cardboard
information_stroke
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
Yes
Use Longer
Repair
information_stroke
Repair services are offered by Schneider Electric.
No
Use Again
Recyclability potential, in %
information_stroke
The calculation of the recyclability potential relies on the scenario "France - parts are shredded" of TR62635 considering all parts in the product and materials recyclability. We recognized that this may not always allow comparison with other competitor offers on the market and are waiting for a common standard to be published end of 2026.
73
Take-back
information_stroke
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
Yes

+ Lifecycle Services

Sort by:
(1) Yr Advantage Plus Service Plan for (1) Galaxy VS 50kVA UPS

WADVPLUS-VS1-A50

(1) Yr Advantage Prime Service Plan for (1) Galaxy VS 10 to 15kVA UPS

WADVPRIME-VS1-A15

  • Products Documentation
  • Software Downloads
  • Product Substitution and Replacement
  • Help and Contact Center
  • Find our Offices
  • Get a Quote
  • Where to buy
  • Schneider Electric Community
  • Careers
  • Company Profile
  • Report a misconduct
  • Accessibility
  • Investors
  • EcoStruxure
  • Job Search
  • Blog
  • General Terms of Business
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings