
Roll over image to zoom in



+ 5
1 videos
Key switch selector head, Harmony XB4, metal, black, 22mm, key 455, 2 positions, stay put
ZB4BG4
Key withdrawal position:
Operator position information:
Type of operator:
EAN Code: 3389110889222
Quick and easy assembly and disassembly
Robustness to withstand harsh environments
Various types of connection: screw clamp, connector, Faston connector or spring terminal
Excellent mechanical connection with operator head
A wide choice of contact blocks for general purposes or specific applications (low current, standard)
Environmental Data
Environmental Data
Total lifecycle Carbon footprint
1
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
Yes