EasyPact MVS
Efficient, scalable air circuit breakers with a rated current range of 630-4000A and a breaking capacity of up to 85kA
EasyPact MVSWith LED smart status indicators and real‑time tracking, EasyPact MVS ensures reliable, efficient performance across the full lifecycle.
The new EasyPact MVS features an intuitive color-coded health status - green for good, yellow for alarm, and red for trip - offering instant real-time device health insight.
Highlights at a glance
Highlights at a glance

Seamless user experience during the entire lifecycle
See how EasyPact MVS ensures enhanced operational reliability and efficiency through the full lifecycle.Discover the benefits of EasyPact MVS
Easy adjustment
Simple to select protection settings on the front of the trip system.
Easy selection
Unique, meaningful product codes enable easy selection via our product selector tool.
Easy installation
Compact design fits into 400mm-wide panels (previously 600mm).
Easy diagnostics
24/7 monitoring and alarming, detailed data at your fingertips.
Easy commissioning and upgrades
USB-C connection to EcoStruxure™ Power Commission software.
Easy maintenance
Easy and safer battery replacement.
Easy retrofit
Replace your breaker in 5 minutes, minimize downtime.
In addition to excelling across many sectors, including buildings, hospitals, and transport, EasyPact MVS delivers dedicated solutions for the fast-growing new energy landscape.
EasyPact MVS T3
Reliable, high‑capacity protection for 1140V AC, 800-4000A applications
EasyPact MVS T3Technical highlights
Suitable for IT800V AC applications Ics=100% Icu=Icw 1s=66 kA 3 and 4 poles: fixed and draw-out versions Intercept ambient issue Intelligent ETU Mechanical lifecycle up to 25,000 times
Various acc and certifications
Motor Mechanism / MX / XF / OF Interphase barriers Top cover of arc chamber IEC 60947-2
EasyPact MVS DA1 switch disconnector
High‑reliability DC switch for 1500V DC, 1600-4000A applications
EasyPact MVS DA1 switch disconnectorTechnical highlights
Icm=Icw 1s=100kA, Icw0.2s=150kA 4 poles: fixed version Innovative DC arc technology New arc chute design New alloy/insulation material Mechanical lifecycle up to 20,000 times
Various acc and certifications
Motor Mechanism / MX / XF / OF Interphase barriers U shape connection terminal IEC 60947-3 UL489-PV2 UL489




