Power Meter PM1000

Cost-effective meters for basic metering of essential measurements

Part of Easy Series

Entry range power meter
Power Meter PM1000 Schneider Electric Cost-effective meters for basic metering of essential measurements

Features

The EasyLogic PM1000 series power meters are easy-to-use, cost-effective meters that offer the basic measurement capabilities required to monitor an electrical installation. Characterized by their rugged construction, compact size and low installation costs, these state-of-the-art multifunction meters offer a good balance between features, quality and price. The EasyLogic PM1000 series power meter is available in two different versions to better fit specific applications :

  • PM1000, basic version
  • PM1200, basic version plus an RS485 port for Modbus communication

Main characteristics

  • UL & CE compliance
  • Schneider Electric Green Premium product
  • Form factor (96*96*80mm)
  • Quick and easy installation: setup is done with the front panel keys
  • The Turbo Key button lets you access to the most commonly viewed parameters or enter set up mode directly
  • Safeguard access to setup parameters with unique password protection
  • Bright, easy-to-read LED display (3 rows of 4 digits each 8 segment)
  • Auto-scales values for Kilo, Mega and Giga
  • Auto-scrolling mode makes meter reading easier
  • Color-coded analog load bar to indicate the percentage of load through 12 LED segments
  • Direct connection for metering voltage inputs up to 480 V ac L-L
  • Color-coded terminal board labeling to help ensure accurate wiring
  • Accuracy class 1.0 as per IEC 62052-11 and IEC 62053-21
  • Voltage, current, power, frequency, power factor, demand, energy
  • Total harmonic distortion
  • Run hours, ON hours, number of interruptions

Benefits

The EasyLogic PM1000 series meters help you :

  • reduce energy costs
  • improve power quality
  • improve continuity of service

Applications

  • Panel instrumentation
  • Remote monitoring of an electrical installation
  • Load studies and circuit optimisation
  • Preventative maintenance
  • Products Documentation
  • Software Downloads
  • Product Selector
  • Product Substitution and Replacement
  • Help and Contact Center
  • Find our Offices
  • Get a Quote
  • Where to buy
  • Schneider Electric Community
  • Careers
  • Company Profile
  • Report a misconduct
  • Accessibility
  • Newsroom
  • Investors
  • EcoStruxure
  • Job Search
  • Blog
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings