Philippines

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

soft starter for asynchronous motor - ATS48 - 1170 A - 208..690 V - 250..900 KW

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Altistart 48
    product or component type
    Soft starter
    product destination
    Asynchronous motors
    product specific application
    Heavy duty industry and pumps
    device short name
    ATS48
    power supply voltage
    208...690 V (- 15...10 %)
    motor power kW
    250 kW at 230 V for severe applications
    355 kW at 230 V for standard applications
    500 kW at 400 V for severe applications
    630 kW at 400 V for standard applications
    630 kW at 440 V for severe applications
    630 kW at 500 V for severe applications
    630 kW at 525 V for severe applications
    710 kW at 440 V for standard applications
    800 kW at 500 V for standard applications
    800 kW at 525 V for standard applications
    900 kW at 660 V for severe applications
    900 kW at 690 V for severe applications
    motor power hp
    1000 hp at 460 V for standard applications
    1000 hp at 575 V for severe applications
    1200 hp at 575 V for standard applications
    350 hp at 208 V for severe applications
    350 hp at 230 V for severe applications
    400 hp at 208 V for standard applications
    450 hp at 230 V for standard applications
    800 hp at 460 V for severe applications
    power dissipation in W
    For standard applications 2865 W
    For standard applications 3497 W
    utilisation category
    AC-53A
    type of start
    Start with torque control (current limited to 5 In)
    Icl nominal current
    1200 A (connection in the motor supply line) for standard applications
    1200 A (connection in the motor supply line) for severe applications
    IP degree of protection
    IP00
    Complementary
    assembly style
    With heat sink
    function available
    External bypass (optional)
    power supply voltage limits
    177...759 V
    power supply frequency
    50...60 Hz (- 5...5 %)
    power supply frequency limits
    47.5...63 Hz
    device connection
    In the motor supply line
    factory setting current
    1170 A
    [Uc] control circuit voltage
    110 - 15 % to 230 + 10 %, 50/60 Hz
    control circuit consumption
    80 W
    discrete output number
    2
    discrete output type
    (LO1) logic output 0 V common configurable
    (LO2) logic output 0 V common configurable
    (R1) relay outputs fault relay NO
    (R2) relay outputs end of starting relay NO
    (R3) relay outputs motor powered NO
    output absolute accuracy precision
    +/- 5 %
    minimum switching current
    Relay outputs 10 mA at 6 V DC
    maximum switching current
    Logic output 0.2 A at 30 V DC
    Relay outputs 1.8 A at 230 V AC inductive load, cos phi = 0.5, L/R = 20 ms
    Relay outputs 1.8 A at 30 V DC inductive load, cos phi = 0.5, L/R = 20 ms
    discrete input number
    5
    discrete input type
    PTC, 750 Ohm at 25 °C
    (Stop, Run, LI3, LI4) logic, <= 8 mA 4300 Ohm
    discrete input voltage
    24 V (<= 30 V)
    discrete input logic
    Positive logic (Stop, Run, LI3, LI4) state 0 < 5 V and <= 2 mA, state 1 > 11 V and >= 5 mA
    starting current
    Adjustable 0.4...1.3 Icl
    analogue output type
    (AO) current output 0-20 mA or 4-20 mA <= 500 Ohm
    communication port protocol
    Modbus
    connector type
    1 RJ45
    communication data link
    Serial
    physical interface
    RS485 multidrop
    transmission rate
    4800, 9600 or 19200 bps
    max nodes number
    31
    protection type
    Phase failure (line)
    Thermal protection (motor)
    Thermal protection (starter)
    marking
    CE
    type of cooling
    Forced convection
    operating position
    Vertical +/- 10 degree
    height
    890 mm
    width
    770 mm
    depth
    315 mm
    product weight
    115 kg
    Motor power range AC-3
    250...500 kW at 200...240 V 3 phases
    560...900 kW at 380...440 V 3 phases
    560...900 kW at 480...500 V 3 phases
    motor starter type
    Soft starter
    Environment
    electromagnetic compatibility
    Conducted and radiated emissions conforming to IEC 60947-4-2 level A
    Damped oscillating waves conforming to IEC 61000-4-12 level 3
    Electrostatic discharge conforming to IEC 61000-4-2 level 3
    Immunity to electrical transients conforming to IEC 61000-4-4 level 4
    Immunity to radiated radio-electrical interference conforming to IEC 61000-4-3 level 3
    Voltage/current impulse conforming to IEC 61000-4-5 level 3
    standards
    EN/IEC 60947-4-2
    product certifications
    CCC
    CSA
    C-Tick
    DNV
    GOST
    NOM 117
    SEPRO
    TCF
    UL
    vibration resistance
    1 gn (f = 13...200 Hz) conforming to EN/IEC 60068-2-6
    1.5 mm (f = 2...13 Hz) conforming to EN/IEC 60068-2-6
    shock resistance
    15 gn for 11 ms conforming to EN/IEC 60068-2-27
    noise level
    60 dB
    pollution degree
    Level 3 conforming to IEC 60664-1
    relative humidity
    0...95 % without condensation or dripping water conforming to EN/IEC 60068-2-3
    ambient air temperature for operation
    40...60 °C with current derating of 2 % per °C
    -10...40 °C without derating
    ambient air temperature for storage
    -25...70 °C
    operating altitude
    <= 1000 m without derating
    > 1000...2000 m with current derating of 2.2 % per additional 100 m
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    • Italian
    • German
    • Chinese
    Software - Released
    Date
    Size
    Add to My Documents
    SoMove V2.6.5 (FDT Standalone) (Version 2.6.5)
    Date 1/14/19
    Size 234.4 MB
    Date 1/14/19
    Size 107.1 KB
    DTM files
    Date
    Size
    Add to My Documents
    Altistart DTM Library V12.0.0 (ATS22, ATS48) (Version 12.0.0)
    Catalogue
    Date
    Size
    Add to My Documents
    Catalog: Soft start/soft stop units Altistart 48 (Version 1.0)
    User guide
    Date
    Size
    Add to My Documents
    ATS48 Modbus manual (Version 3)
    Date 12/14/17
    Size 1.1 MB
    ATS48 User manual (Version 04)
    Date 2/14/18
    Size 20.3 MB
    ATS48 Getting Started Annex for UL508 (SCCR) (Version 00)
    1) ATS48 Getting started (Version 00)
    Date 6/14/17
    Size 570.6 KB
    CAD
    Date
    Size
    Add to My Documents
    references ATS48C79Q, ATS48M10Q, ATS48M12Q, ATS48C79Y, ATS48M10Y, ATS48M12Y (Version 1.0)
    CAD for ATS48M12Y: soft starter for asynchronous motor - ATS48 - 1170 A - 208..690 V - 250..900 KW (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    E184727 UL GENERIC CERTIFICATES (Version 1.0)
    Date 5/31/18
    Size 25.6 KB
    ATS48 C-TICK CERTIFICATE (Version 1.0)
    Date 6/19/18
    Size 183.4 KB
    ATS48 EU DECLARATION (Version 1.0)
    Date 4/27/18
    Size 417.2 KB
    ATV12 C-TICK CERTIFICATE (Version 1.0)
    Date 6/22/18
    Size 134.4 KB
    ATS48_CSA_CERTIFICATE (Version 1.0)
    Date 6/19/18
    Size 71.4 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Instruction sheet ATS48 kit DNV: VW3G48109 (Version 03)
    Marine certificate
    Date
    Size
    Add to My Documents
    LR Marine Certificate ATS48 electronic soft starters (Version 1.0)
    DNV-GL Marine Certificate Altistart ATS48 motor starters (Version 1.0)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Altistart 48 410 to 1200 Amps - Standard applications, Product Environmental Profile (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions

    (1) Right View

    (2) Front View


  • Mounting and Clearance

    Clearance