TeSys
In 1924, France's Telemechanique pioneered the world's first device capable of remotely opening and closing electrical circuits with an electromagnetic mechanism. This innovative device was aptly named the Contacteur. Over the next century, this initial invention evolved into a comprehensive family of “control and protection” devices, each iteration building on the last.
Schneider Electric, honoring this legacy, adopted the initials “Te” from Telemechanique and “Sys” from System to create the TeSys series. This series not only continues the tradition of innovation but also pushes the boundaries by integrating connectedness and intelligence into its products.
The TeSys series stands as a testament to a century of progress, offering connected and intelligent solutions for managing motors and electrical loads. It’s more than a product line—it's a symbol of our commitment to continuous innovation and the evolution of electrical management systems.
Explore our offer
Short-circuit protection solution
TeSys Power
TeSys provides a comprehensive range of main protection devices that can not only protect against multiple failures, e.g. short circuits, overload, locked rotor, ground fault or phase imbalance/loss), but enable the isolation and manual switch on/off control of a motor - rated from 0.4 A – 630 A (0.06 kW – 315 kW).
See product details
- TeSys Deca - frame 2 - Circuit-breakers, coordinated with TeSys Deca contactors, to protect motors up to 32 A (15 kW / 400 V)
-

TeSys Deca - frame 2
TeSys Deca - frame 2Circuit-breakers, coordinated with TeSys Deca contactors, to protect motors up to 32 A (15 kW / 400 V) TeSys Deca - frame 3 - Circuit-breakers, coordinated with TeSys Deca contactors, to protect motors up to 80 A (45 kW / 400 V) -

TeSys Deca - frame 3
TeSys Deca - frame 3Circuit-breakers, coordinated with TeSys Deca contactors, to protect motors up to 80 A (45 kW / 400 V) TeSys Deca - frame 4 - Circuit-breakers, coordinated with TeSys Deca contactors, to protect motors up to 115 A (55 kW / 400 V) -

TeSys Deca - frame 4
TeSys Deca - frame 4Circuit-breakers, coordinated with TeSys Deca contactors, to protect motors up to 115 A (55 kW / 400 V) TeSys Giga circuit-breakers - Circuit-breakers, coordinated with TeSys Giga contactors, to protect motors up to 500 A (250 kW / 400 V) -

TeSys Giga circuit-breakers
TeSys Giga circuit-breakersCircuit-breakers, coordinated with TeSys Giga contactors, to protect motors up to 500 A (250 kW / 400 V) TeSys GS - Fuse equipped switch-disconnectors, to isolate and protect from short-circuits motors up to 1250 A (500 kW / 400 V) -

TeSys GS
TeSys GSFuse equipped switch-disconnectors, to isolate and protect from short-circuits motors up to 1250 A (500 kW / 400 V)
Contactors and starters
TeSys Control
TeSys provides a full range of switching devices compliant with global standards and designed for all your applications. It includes contactors, control relays, manual switch disconnectors, combined starters, and all-in-1 starters, from 6 A – 1800 A (LV up to 900 kW and MV up to 3.7 MW at 12 kV).
See product details
- TeSys Ultra - All-in-one motor starters up to 38 A (18.5 kW / 400 V)
-

TeSys Ultra
TeSys UltraAll-in-one motor starters up to 38 A (18.5 kW / 400 V) TeSys Deca contactors - Contactors to control motors up to 150 A (75 kW / 400 V) -

TeSys Deca contactors
TeSys Deca contactorsContactors to control motors up to 150 A (75 kW / 400 V) TeSys F - Contactors to control motors up to 1000 A (560 kW / 400 V) or resistive loads up to 2600 A -

TeSys F
TeSys FContactors to control motors up to 1000 A (560 kW / 400 V) or resistive loads up to 2600 A TeSys Vario - Safety switch-disconnectors to isolate and control motors up to 175 A (90 kW / 400 V) -

TeSys Vario
TeSys VarioSafety switch-disconnectors to isolate and control motors up to 175 A (90 kW / 400 V)
Motor and load protection devices
TeSys Protect
TeSys provides a full range of protection relay for motor and loads, covering 6 A – 810 A (2 kW to 500 kW) with the electromagnetic or electronic platform.
See product details
- TeSys Deca overload relays - Formerly named TeSys LRD. Thermal relays, coordinated with TeSys Deca contactors and circuit-breakers, to protect from overloads motors up to 150 A (75 kW / 400 V)
-

TeSys Deca overload relays
TeSys Deca overload relaysFormerly named TeSys LRD. Thermal relays, coordinated with TeSys Deca contactors and circuit-breakers, to protect from overloads motors up to 150 A (75 kW / 400 V) TeSys LR2 k - Thermal overload relays 0,06 kW to 5,5 kW -

TeSys LR2 k
TeSys LR2 kThermal overload relays 0,06 kW to 5,5 kW TeSys LR9 - Electronic relays, coordinated with TeSys F contactors, to protects motors up to 630 A (315 kW / 400 V) from overloads -

TeSys LR9
TeSys LR9Electronic relays, coordinated with TeSys F contactors, to protects motors up to 630 A (315 kW / 400 V) from overloads TeSys Deca electronic relays - Electronic relays to protect motors up to 38 A (18 kW / 400 V) and related machine components -

TeSys Deca electronic relays
TeSys Deca electronic relaysElectronic relays to protect motors up to 38 A (18 kW / 400 V) and related machine components TeSys Deca overcurrent relays - Electronic overcurrent relays 0,5 A to 60 A -

TeSys Deca overcurrent relays
TeSys Deca overcurrent relaysElectronic overcurrent relays 0,5 A to 60 A
Intelligent relay and motor starters
TeSys Active
TeSys digitizes the motor and load management solutions, enables easy integration to the edge control, and provides a fantastic full-lifecycle customer experience from design, build, commissioning to operation and maintenance.
See product details
- Tesys T - Advanced monitoring control and protection of electrical motors
-

Tesys T
Tesys TAdvanced monitoring control and protection of electrical motors
mySchneider app
Access our mobile catalog, 24/7 support as well to expert help and tailored services on the go.
Discover nowEcoStruxure ™ Asset Advisor for drives
Get more information on EcoStruxure Asset Advisor for electrical distribution drives.
Read more