You'll see the functions and applications, pairing, installation, and operation of the Wiser smoke alarm. Wiser smoke alarm: - Detects smoke presence and temperature increase - Triggers an audible alarm 85dB at 3 meters - Gives you early warning so you can get outside quickly - Sends notifications on smartphone - Is of high precision When multiple Wiser smoke alarms are installed in the house, they are linked together: if one device triggers, they will all trigger. You can configure notifications, automation, and moments from the Wiser by SE application.
Datum:
2022 apr. 01|Typ:
How to video
Språk:
Engelska|Version:
1.0
Undertyp: Funktion och användning, Installationsdetaljer, Drift
Dokumentreferens:
V0806-Wiser-EN
Den tillgängliga dokumentationen online är vanligtvis den senaste versionen.. Filer