Skip To Main Content
Thailand
Our Brands
Professionals
Schneider Online Shop
Item count in cart is
0
My Products
Item count in cart is
0
My documents
Login/Register
User name
Logout
Our Brands
Register today
Get custom product tools and services
Access training
Manage support cases
Create and manage your orders (authorized partners only)
Log in
Create account
Read more
benefits
0
item count of documents is
Cancel
Professionals
Schneider Online Shop
Main Menu
Products
Main Menu
Software
Main Menu
Services
Main Menu
Solutions
Main Menu
Homeowner
Main Menu
Support
Main Menu
Company
Thailand
Our Brands
My Products
Item count in cart is
0
My documents
Item count in cart is
0
Login/Register
opens in new Window
User name
Logout
Welcome to the Schneider Electric Website
Welcome to our website.
Stay on this website
Select your location
Roll over image to zoom in
steady green LED for beacon and indicator bank - BA 15d - 120 V AC
DL2EDG3
Discontinued on:
Jan 29, 2021 AD
Recommended replacement(s)
DL2EDG3 is replaced by the following product range:
Harmony
XVM
Ø 45 mm pre-wired modular tower light
Products: 38
Or
DL2EDG3 is replaced by the following product range:
Harmony
XVC
Ø 40, Ø 60, and Ø 100 mm pre-wired monolithic tower lights
Products: 50
DL2EDG3 is replaced by the following product range: