Issue
What are the brightness values of each of the Harmony ST6 series HMIs?
Product Line
Harmony ST6
Environment
Human Machine Interfaces (HMIs)
Resolution
The brightness levels of each Harmony HMIST6 model are as follows:
Note on units: 1 candela per square meter (cd/m2) is equal to 1 nit.
For more information about the Harmony HMIST6 series, please refer to this catalog:
Hamony ST6 Basic and Web HMI Panels Catalog
What are the brightness values of each of the Harmony ST6 series HMIs?
Product Line
Harmony ST6
Environment
Human Machine Interfaces (HMIs)
Resolution
The brightness levels of each Harmony HMIST6 model are as follows:
Model | Screen Size | Brightness (cd/m2) |
HMIST6200 | 4" Wide | 400 |
HMIST6400 | 7" Wide | 400 |
HMIST6500 | 10" Wide | 300 |
HMIST6600 | 12" Wide | 250 |
HMIST6700 | 15" Wide | 350 |
Note on units: 1 candela per square meter (cd/m2) is equal to 1 nit.
For more information about the Harmony HMIST6 series, please refer to this catalog:
Hamony ST6 Basic and Web HMI Panels Catalog
เผยแพร่สำหรับ:ชไนเดอร์ อิเล็คทริค Thailand