ASCO 7000 SERIES Bypass-Isolation Power Transfer Switch
For Mission Critical Applications ASCO 7000 SERIES Automatic Transfer & Bypass-Isolation Switches are available in open transition, closed transition, and delayed transition designs. The bypass and isolation features allow the primary automatic transfer switch to be inspected, tested, and maintained without interrupting power to the load. They also provide redundant power transfer if the ATS is disabled or removed from service.
ดูรายละเอียด