ATV61 30 kW 40HP 480V 3 phases EMC IP20 with graph
ATV61HD30N4
เลิกจำหน่ายในวันที่1 ม.ค. 2017
สิ้นสุดในการให้บริการในวันที่1 ม.ค. 2025
ผลิตภัณฑ์ทดแทนที่แนะนำ
The switching frequency is adjustable from 2.5 to 8 kHz.
Above 2.5 kHz, the drive will reduce the switching frequency automatically in the event of excessive temperature rise.
For continuous operation above the nominal switching frequency, derate the nominal drive current
The sinus filter option is not compatible with the motor choke option
The circuit-breaker replaces the switch in the standard offer
ATV61HD30N4 อาจทดแทนได้ด้วยผลิตภัณฑ์ต่อไปนี้: