ยินดีต้อนรับสู่เว็บไซต์ชไนเดอร์ อิเล็คทริค

ยินดีต้อนรับสู่เว็บไซต์ของเรา

เลือกประเทศหรือภาษาอื่น

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
ดูทั้งหมด   Harmony XB5
XB5AW34G5 Schneider Electric

XB5AW34G5

Green premium brand logo
XB5AW34G5 Schneider Electric
XB5AW34G5
Green premium brand logo

Illuminated push button, plastic, flush, red, Ø22, spring return, 110...120 V AC, 1 NO + 1 NC

แสดงลักษณะเพิ่มเติม
จํานวนผลิตภัณฑ์สูงสุดที่สามารถเปรียบเทียบได้คือ 4 ลบผลิตภัณฑ์ที่เพิ่มแล้วออก

  • Main
    range of product
    Harmony XB5
    product or component type
    Illuminated push-button
    device short name
    XB5
    bezel material
    Dark grey plastic
    fixing collar material
    Plastic
    head type
    Standard
    mounting diameter
    22 mm
    sale per indivisible quantity
    1
    shape of signaling unit head
    Round
    type of operator
    spring return
    operator profile
    Red flush, unmarked
    operator additional information
    With plain lens
    contacts type and composition
    1 NO + 1 NC
    contact operation
    Slow-break
    connections - terminals
    Screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1
    Screw clamp terminals, 1 x 0.22...2 x 2.5 mm² without cable end conforming to EN/IEC 60947-1
    light source
    Protected LED
    bulb base
    Integral LED
    [Us] rated supply voltage
    110...120 V AC 50/60 Hz
    [Us] rated supply voltage
    110...120 V
    cap/operator or lens colour
    Red
    Complementary
    height
    42 mm
    width
    30 mm
    depth
    57 mm
    terminals description ISO n°1
    (13-14)NO
    (21-22)NC
    net weight
    0.056 kg
    resistance to high pressure washer
    7000000 Pa at 55 °C, distance : 0.1 m
    contacts usage
    Standard contacts
    positive opening
    With conforming to EN/IEC 60947-5-1 appendix K
    operating travel
    1.5 mm (NC changing electrical state)
    2.6 mm (NO changing electrical state)
    4.3 mm (total travel)
    operating force
    3.5 N NC changing electrical state
    3.8 N
    mechanical durability
    10000000 cycles
    tightening torque
    0.8…1.2 N.m conforming to EN 60947-1
    shape of screw head
    Cross compatible with Philips no 1 screwdriver
    Cross compatible with pozidriv No 1 screwdriver
    Slotted compatible with flat Ø 4 mm screwdriver
    Slotted compatible with flat Ø 5.5 mm screwdriver
    contacts material
    Silver alloy (Ag/Ni)
    short-circuit protection
    10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1
    [Ith] conventional free air thermal current
    10 A conforming to EN/IEC 60947-5-1
    [Ui] rated insulation voltage
    600 V (pollution degree 3) conforming to EN/IEC 60947-1
    [Uimp] rated impulse withstand voltage
    EN/IEC 60947-1 6 kV
    [Ie] rated operational current
    3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1
    6 A at 120 V, AC-15, A600 conforming to EN/IEC 60947-5-1
    0.1 A at 600 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
    0.27 A at 250 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
    0.55 A at 125 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
    1.2 A at 600 V, AC-15, A600 conforming to EN/IEC 60947-5-1
    electrical durability
    1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles, AC-15, 3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles, AC-15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles, DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles, DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    electrical reliability
    Λ < 10exp(-6) at 5 V, 1 mA in clean environment conforming to EN/IEC 60947-5-4
    Λ < 10exp(-8) at 17 V, 5 mA in clean environment conforming to EN/IEC 60947-5-4
    signalling type
    Steady
    supply voltage limits
    100…132 V AC
    current consumption
    14 mA
    service life
    100000 h at rated voltage and 25 °C
    surge withstand
    1 kV conforming to IEC 61000-4-5
    device presentation
    Complete product
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -40…70 °C
    overvoltage category
    Class II conforming to IEC 60536
    IP degree of protection
    IP66 conforming to IEC 60529
    IP69
    IP69K
    IP67
    NEMA degree of protection
    NEMA 13
    NEMA 4X
    IK degree of protection
    IK05 conforming to IEC 50102
    standards
    UL 508
    CSA C22.2 No 14
    EN/IEC 60947-1
    JIS C8201-5-1
    EN/IEC 60947-5-4
    EN/IEC 60947-5-1
    JIS C8201-1
    product certifications
    BV
    RINA
    CSA
    UL listed
    LROS (Lloyds register of shipping)
    GL
    DNV
    vibration resistance
    5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    resistance to fast transients
    2 kV conforming to IEC 61000-4-4
    resistance to electromagnetic fields
    10 V/m conforming to IEC 61000-4-3
    resistance to electrostatic discharge
    6 kV on contact (on metal parts) conforming to IEC 61000-4-2
    8 kV in free air (in insulating parts) conforming to IEC 61000-4-2
    electromagnetic emission
    Class B conforming to IEC 55011
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    56 g
    Package 1 Height
    8.4 cm
    Package 1 width
    5.2 cm
    Package 1 Length
    3.2 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • ดูเพิ่มเติม
    View less

    เอกสาร

    ภาษา
    • All Languages14
    • English14
    • French4
    • Spanish3
    Catalogue
    รูปแบบ
    ขนาด
    วันที่
    เพิ่มในเอกสารของฉัน
    Catalog of Harmony XB5 plastic control and signaling units - English 09-2020 (รุ่น 14.0)
    รายละเอียด
    Catalog of Harmony XB5 plastic control and signaling units - English 09-2020
    prp.document.label.format pdf
    ขนาด 18.6 MB
    วันที่ 9/9/20
    รายละเอียด
    Catalog of Harmony XB5 plastic control and signaling units - English 09-2020
    CAD
    รูปแบบ
    ขนาด
    วันที่
    เพิ่มในเอกสารของฉัน
    ILLUMINATED PUSHBUTTON (รุ่น 1.0)
    แฟ้มในเอกสาร
    zip
    319.2 KB
    prp.document.label.format zip
    ขนาด 716.1 KB
    วันที่ 9/25/13
    แฟ้มในเอกสาร
    zip
    319.2 KB
    Certificate
    รูปแบบ
    ขนาด
    วันที่
    เพิ่มในเอกสารของฉัน
    IECEE CB SCHEME Certificate XB4B, XB4F, ZB4B, ZB4F, ZB4S, XB5A, XB5F, XB5EV, ZALV, ZB5A, ZB5C, ZB5F, ZB5S, ZBE, ZBP, ZBV, ZBW, ZBY, ZBZ, ZENL, ZB2BE, XD4P, ZD4P, ZD5P (รุ่น 1.0)
    รายละเอียด
    IECEE CB SCHEME Certificate XB4B, XB4F, ZB4B, ZB4F, ZB4S, XB5A, XB5F, XB5EV, ZALV, ZB5A, ZB5C, ZB5F, ZB5S, ZBE, ZBP, ZBV, ZBW, ZBY, ZBZ, ZENL, ZB2BE, XD4P, ZD4P, ZD5P, all models followed by additional suffixes.
    prp.document.label.format pdf
    ขนาด 163.3 KB
    วันที่ 5/23/19
    รายละเอียด
    IECEE CB SCHEME Certificate XB4B, XB4F, ZB4B, ZB4F, ZB4S, XB5A, XB5F, XB5EV, ZALV, ZB5A, ZB5C, ZB5F, ZB5S, ZBE, ZBP, ZBV, ZBW, ZBY, ZBZ, ZENL, ZB2BE, XD4P, ZD4P, ZD5P, all models followed by additional suffixes.
    XB4 XB5 ZBE ZEN ZBV ZAL ZB4 ZB5 ZBZ XD4 XD5 ZBY ZBC ZBD ZBG ZBP ZB2 Control and signaling units (รุ่น 1.0)
    รายละเอียด
    CSA Certificate
    prp.document.label.format pdf
    ขนาด 155.7 KB
    วันที่ 2/24/17
    รายละเอียด
    CSA Certificate
    Instruction sheet
    รูปแบบ
    ขนาด
    วันที่
    เพิ่มในเอกสารของฉัน
    prp.document.label.format pdf
    ขนาด 1.7 MB
    วันที่ 7/1/14
    prp.document.label.format pdf
    ขนาด 453.4 KB
    วันที่ 1/1/11
    prp.document.label.format pdf
    ขนาด 214.9 KB
    วันที่ 6/1/07
    China RoHS declaration
    รูปแบบ
    ขนาด
    วันที่
    เพิ่มในเอกสารของฉัน
    XB5AW34G5 : red flush complete illum pushbutton Ø22 spring return 1NO+1NC 110...120V
    รายละเอียด
    red flush complete illum pushbutton Ø22 spring return 1NO+1NC 110...120V
    prp.document.label.format pdf
    ขนาด 195.3 KB
    วันที่ 12/5/20
    รายละเอียด
    red flush complete illum pushbutton Ø22 spring return 1NO+1NC 110...120V
    Declaration of conformity
    รูปแบบ
    ขนาด
    วันที่
    เพิ่มในเอกสารของฉัน
    XB4B, XB5A Control and signaling units, XD4PA, XD5PA Joystick Controllers, ZBE, ZBP, ZBV, ZBZ, ZENL, ZALV Electrical blocks (รุ่น 1.0)
    รายละเอียด
    Manufacturers Declaration of Conformity
    prp.document.label.format pdf
    ขนาด 199.5 KB
    วันที่ 4/19/16
    รายละเอียด
    Manufacturers Declaration of Conformity
    EU RoHS Declaration
    รูปแบบ
    ขนาด
    วันที่
    เพิ่มในเอกสารของฉัน
    XB5AW34G5 : red flush complete illum pushbutton Ø22 spring return 1NO+1NC 110...120V
    รายละเอียด
    red flush complete illum pushbutton Ø22 spring return 1NO+1NC 110...120V
    prp.document.label.format pdf
    ขนาด 195.3 KB
    วันที่ 12/5/20
    รายละเอียด
    red flush complete illum pushbutton Ø22 spring return 1NO+1NC 110...120V
    Marine certificate
    รูปแบบ
    ขนาด
    วันที่
    เพิ่มในเอกสารของฉัน
    DNV-GL Marine Certificate XB4B XB5A Control and signaling units, XD4PA XD5PA Joystick Controllers (รุ่น 1.0)
    รายละเอียด
    DNV Certificate
    prp.document.label.format pdf
    ขนาด 67 KB
    วันที่ 1/22/17
    รายละเอียด
    DNV Certificate
    Product Environmental Profile
    รูปแบบ
    ขนาด
    วันที่
    เพิ่มในเอกสารของฉัน
    prp.document.label.format pdf
    ขนาด 151 KB
    วันที่ 8/1/11
    prp.document.label.format pdf
    ขนาด 893.9 KB
    วันที่ 6/1/11
    REACh Declaration
    รูปแบบ
    ขนาด
    วันที่
    เพิ่มในเอกสารของฉัน
    XB5AW34G5 : red flush complete illum pushbutton Ø22 spring return 1NO+1NC 110...120V
    รายละเอียด
    red flush complete illum pushbutton Ø22 spring return 1NO+1NC 110...120V
    prp.document.label.format pdf
    ขนาด 195.3 KB
    วันที่ 12/5/20
    รายละเอียด
    red flush complete illum pushbutton Ø22 spring return 1NO+1NC 110...120V
  • คำถามทางเทคนิคที่พบบ่อย

    ไม่พบผลลัพธ์
    ขออภัย คำถามที่พบบ่อยที่เกี่ยวข้องไม่สามารถใช้งานได้เนื่องจากปัญหาทางเทคนิคชั่วคราว โปรดลองอีกครั้งในภายหลัง
  • Dimensions Drawings

    Dimensions


    e:
    clamping thickness: 1 to 6 mm / 0.04 to 0.24 in.
    (1)
    Additional row of contacts or double contact.


  • Mounting and Clearance

    Panel Cut-out for Pushbuttons, Switches and Pilot Lights (Finished Holes, Ready for Installation)
    Connection by Screw Clamp Terminals or Plug-in Connectors or on Printed Circuit Board


    (1)
    Diameter on finished panel or support
    (2)
    For selector switches and Emergency stop buttons, use of an anti-rotation plate type ZB5AZ902 is recommended.
    (3)
    Ø22.5 mm recommended (Ø22.3 0+0.4) / Ø0.89 in. recommended (Ø0.88 in. 0+0.016)

    Connections

    a in mm

    a in in.

    b in mm

    b in in.

    By screw clamp terminals or plug-in connector

    40

    1.57

    30

    1.18

    By Faston connectors

    45

    1.77

    32

    1.26

    On printed circuit board

    30

    1.18

    30

    1.18

    Detail of Lug Recess


    (1)
    Diameter on finished panel or support
    (2)
    For selector switches and Emergency stop buttons, use of an anti-rotation plate type ZB5AZ902 is recommended.
    (3)
    Ø22.5 mm recommended (Ø22.3 0+0.4) / Ø0.89 in. recommended (Ø0.88 in. 0+0.016)