How to Select and Install ULP Communicating Accessories - New Installation ComPacT NSX
For ComPacT NSX new installation, we explain which communicating accessories can be used in case of ULP communication protocol depending on your communication needs: - OF/SDE/SD status indication - Measurement - Motor mechanism control - Local display. For each specific data communication needs, this video presents which parts is needed such as: BSCM Modbus SL / ULP, Enerlin'X IFM, MicroLogic, Indication auxiliary, NSX Cord, Insulated NSX Cord, Communicating Motor Mechanism, FDM121. This video is presenting solutions for system voltage below 480 V AC and for higher system voltage up to 690 V AC
日期:
25 11月 2024|類型:
教學影片
語言:
英語|版:
1.0
子類型: 功能與應用, 安裝細節, 系統設計
參考文件:
CPacTNSX100_Accessories_13_EN
系統提供的線上文件均為最新版本。 檔案
檔案名稱
13-ComPacT Com Accessories - ULP - New installation_HD_2_EN.mp4