我們的品牌

Impact-Company-Logo-English Black-01-177x54

歡迎造訪施耐德電機全球網站

歡迎訪問我們的網站
的映像 Schedule Plus Software and Release Notes V5.6.0

Schedule Plus Software and Release Notes V5.6.0

Schedule Plus application software provides a powerful and easy use interface to C-Bus via a standard PC. Schedule Plus has been developed specifically for commercial and industrial applications. It provides scheduling, manual control and monitoring of a C-Bus system. A Schedule Plus USB dongle must be purchased to unlock the software from an evaluation version to a full working version. This release adds support for connecting to version 3.3.4 of C-Gate 3.

日期: 28 8月 2024 | 類型: Software - Release
語言: 英语 | 版: V5.6.0
作業系統: Windows 10, Windows 10 Enterprise (64-bit), Windows 10 Professional (64-bit), Windows 11, Windows 11 Professional (64-bit), Windows 7, Windows 8
參考文件: Schedule_Plus_V5.6.0
瀏覽所有白皮書 創建帳號 或 登入

檔案

檔案名稱
Schedule Plus 5 Release Notes.pdf
Schedule-Plus-5.6.0.223-Setup.exe