Nhãn hiệu của chúng tôi

Impact-Company-Logo-English Black-01-177x54

Chào mừng bạn đến với Trang web của Schneider Electric

Chào mừng đến với trang web của chúng tôi.

Altivar Soft Starter ATS490

Innovative soft starters for Process and Infrastructures applications from 4 to 900kW

Một phần của Altivar

Altivar Soft Starter ATS490 is a comprehensive range of soft starters with high durability performance providing advanced motor management including a holistic vision for energy and asset management. The built-in and innovative features such as an integrated condition monitoring system, certified cybersecurity, certified Safe Torque Off, bypass relays and Torque control optimize the equipment from design to operation
Altivar Soft Starter ATS490 Schneider Electric Innovative soft starters for Process and Infrastructures applications from 4 to 900kW