Di chuyển chuột để phóng to ảnh

1 videos
Auxiliary contact, Acti9 A9A, iOF, 1 C/O, 100mA to 6A, 24VAC to 415VAC, 24-130 VDC, bottom connection
A9A26904
[In] rated current:
Can report the signaling to an Open/Closed devices status
To be fixed with clips directly on the left of the MCB
Compatible with standard applications with current from 100mA up to 6A
Also compatible with Acti9 devices such as single terminal, iC60H RCBO, iC60H RCBO PoN, iC60H2 RCBO, and iC60N RCBO
Environmental Data
Environmental Data
Total lifecycle Carbon footprint
1