Di chuyển chuột để phóng to ảnh

2 videos
shunt trip release with OC contact, Acti9, iMX+OF, voltage release, 12...24 VAC
A9A26948
Trips the associated device when it is powered on
Includes an open/close contact (OF) to indicate the open or closed position of the device
Remote indication of the position of associated device
Compatible with Acti9 devices such as iC60, iID, iDPN Vigi, iSW-NA, iC60H RCBO, iC60H RCBO PoN, and iC60N RCBO