ComPact NSX
Circuit-breakers, to protect lines up to 630A
Features
Compact NSX is the next-generation circuit breaker.
A power monitoring unit enhances their invariably impeccable protective functions. For the first time, users can monitor both energy and power, offering new performance in a remarkably compact device.
- Integrated monitoring
- New breservice continuity
- Simplicity of installation and use aking capacities at 690 V
- 100%
Benefits
Direct access to energy efficiency
- Safety and protection
- Energy measurement and control
- Increased energy availability
Applications
Protection and management of LV electrical installations:
- Standard applications: industries, buildings, infrastructures
- Specific applications demanding high performance at controlled cost: Marine, Oil and Gas extraction and processing, mining operations, metals and minerals production, and data centers
- Motor protection
- Control and isolation using switch disconnectors
- Source-changeover systems
- The world's highest rated breaking capacity for the most demanding electrical installations, and ideal for high-efficiency, cost effective 690 V systems


