ComPacT NSXm, new generation
Circuit-breakers, to protect lines carrying up to 160 amps
Features
Meet the new connected face of circuit-breaker technology
The new generation of ComPacT circuit-breakers breakers feature an innovative all-in-one design. With time- and cost-saving installation and greater connectivity, with their new wireless auxiliaries, they will be a perfect fit for all your projects.
ComPacT NSXm molded case circuit breakers (MCCB) come in one size and are optimized for small spaces.
- Rated currents: 16 to 160 A
- 95 breaking capacity levels
- 3 or 4 poles
- thermal-magnetic protections
- residual current protection option integrated in the circuit-breaker
- Built‑in DIN rail and plate mount capability, able to operate in any installation position
- EverLink™ connectors for bare cables
- Field‑installable and spring-type auxiliaries externally visible
Benefits
On top of a major design improvement, this new generation of ComPacT circuit breakers maximizes power availability and reliability by:
- optimized selectivity and coordination with upstream and downstream Schneider Electric breakers.
- corrective, preventive, and predictive maintenance for asset management, thanks to advanced MicroLogic trip units.
- alerts as well as a local indication, with the new wireless auxiliary contact.
Protection begins with prevention
The new generation of ComPacT circuit-breakers reduce electrical fire rsiks like never before
- integrated earth leakage protection.
- preventive maintenance.
- Everlink power connections.
Efficiency
- Transparent cover to quickly identify the auxiliaries
- QR code for easy access to all tyhe documentation
- It integrated earth leakage protection and standardized accessories – which means you save space, time, and effort.
Reliability
Experience peace of mind with molded case circuit breakers optimized in size and featuring innovations tailored to your needs. Roto-active™ breaking technology helps to increase operation lifespan. You can rely on the ComPacT range, even in the most stressful of environments.
Connectivity
The new wireless auxiliary contact provides local and remote communication with trip alarm and pre-alarms, enabling increased proactive operational and energy efficiency.
