ComPacT NSXm NA, new generation
Switch-disconnectors, to interrupt lines up to 160 amps
Features
Meet the new connected face of power switching technology
The new generation of ComPacT switches and circuit-breakers feature an innovative all-in-one design. With time- and cost-saving installation and greater connectivity, with their new wireless auxiliaries, they will be a perfect fit for all your projects.
The new small frame sized ComPacTNSXm NA switch disconnectors provide reliable isolation in many low voltage (LV) applications. The range comes in one frame size, with a breadth of accessories, shared with ComPacT NSXm circuit breakers..
- Rated currents: 50 to 160 A up to 690 V
- 3 or 4 poles
- utilization categories : AC-22A/AC-23A
- small size: W 81/108 mm x H 137mm x D 80mm
- DIN rail and plate mounting capabilities
- Wealth of auxiliaries and accessories (field installable)
- New EverLink connectors for bare cables
- Field-installable and spring-type auxiliaries externally visible
- Same installation; same size, securing, auxiliaires and power connections as ComPacTNSXm circuit breakers
Benefits
Easy and efficient
- Flexible installation for your convenience: click into place with the built-in DIN rail (no extra parts required) or save space thanks to vertical plate mounting.
- EverLink connectors for reliable and quick bare cables connections.
- One-click auxiliaries with field-installable accessories and auxiliaries.
- ide range of online and offline software tools that help to improve productivity at all stages of your project ( EcoStruxure Power Design - Ecodial, Product Selector, EcoStruxure Power Commission)
Compatible accessories
- Save space, time and effort with the same extended range of accessories as ComPact NSXm circuit breakers
Optimize safety
- EverLink is an innovative cable connection method with patented creep-compensating technology that is built directly into the terminal
- Capable of emergency stop thanks to the under voltage (MN) coil
Clear communication
- Scan QR code from easy access to information about the product and quick access to the customer care center
- Auxiliaries externally visible through flags and its window
Applications
You can easily use in low voltage switchboards, panelboards, subpanel boards for electrical distribution in small, medium and large buildings. An excellent choice for all standard applications in industry, buildings, infrastructure and machines.
Compliant with international standards
- IEC/EN 60947-1 and -3, IEC 60068-2-30 for type 2 tropicalisation, CCC, EAC and other local certifications
- specifications of marine classification companies: Bureau Veritas, Lloyd’s Register of Shipping, Det Norske Veritas and RINA
