Prisma in Spacial
Spacial SF for Prisma P system
Features
The Spacial SFP offer is part of the Spacial SF range.
The Spacial SFP comprises specific enclosure models dedicated and optimized to receive Prisma functional units and busbar systems, horizontal & vertical, Linergy & flat bars. It offers a unique solution in terms of robustness & functionality
Spacial SFP enclosures can be coupled with enclosures from the standard Spacial SF range to form mixed Power & Process control panels. Available in the following versions :
- 1 height: 2000mm
- 1 width: 700mm
- 3 depths: 500, 600 & 800mm
- All versions delivered with vertical up-rights for direct fixing of Prisma mounting plates & accessories
- Plain or transparent door
- Option : lateral duct, width 300mm, for vertical busbar system or cable management
Main features
- IP 55 in accordance with IEC 60 529
- IK 10 (IK 08 for transparent door) in accordance with IEC 62 208
- Steel with epoxy-polyester painting, color RAL 7035
Certifications
- IEC 62 208, BV rules for classification steel ships, DNV Vibration Class A
Together with the Prisma system, Spacial SFP allows the realization of Low Voltage type tested panels compliant to IEC 61 439-2 standard.
Software
- The Spacial SFP range is part of the Schneider Electric Rapsodie software for complete quotation of electrical distribution boards.
- Spacial SFP references are also included into the Spacial.pro software.
Benefits
applications :
Resistant to harsh environment and heavy loads :
- Spacial SF enclosures are IP55 & IK10, made from steel 1.8 mm thickness with epoxy-polyester paint color RAL 7035, textured finishing
- Prisma Plus System in Spacial SF allows type tested distribution boards to be built following IEC 61 439-2 standard
- Mixing Power & Control applications
Applications
- Industry, infrastructures
- Electrical Distribution board in harsh or industrial environments
- Mixed Power & Control process panel

