Compact NSX for Direct Current
Molded case circuit breakers and switch-disconnectors from 16 to 1500A
Discontinued
Products
Overview
Features
The Compact NSX DC range of Circuit breakers and switches is designed for DC voltages from 24 to 750 V and offers:
- A wide selection of models suited to many applications (1 to 4 poles up to 160 A, 2 poles from 630 A to 1200 A)
- High breaking capacities with four performance levels from 36 kA to 100 kA
- Fewer frame sizes: just two pole pitches (35 and 45 mm) for easy integration in installation systems (enclosure, machines, etc.)
- Accessories for insulation and series or parallel connection of pole, suited to the particularities of DC applications
- Fixed and withdrawable versions (3 and 4 poles, DC type)
- 4-pole circuit breakers for multi-array installation, isolating PV sub-arrays and protecting them from reverse current. Ratings from 80 to 500 A
- 4-pole switch-disconnectors for array isolation or as main switch. Ratings from 100 to 1500 A
Benefits
- Safety and protection
- Simplicity of installation and use
- Molded case with common accessories and auxiliaries for AC and DC ranges
Applications
Protection and control of low voltage DC distribution systems.
Dedicated version designed for PV applications (Compact NSX DC PV).
Dedicated version designed for PV applications (Compact NSX DC PV).





