Transferpact
Source-changeover devices up to 6300 A
Features
The Transferpact range provides a source-changeover system for your installation.
General Specifications:
- Nominal current: 40 to 6300 A
- Available for the following circuit breakers and switch disconnectors: Masterpact MTZ, Compact NSX, Compact NS, Compact INS/INV
Manual Transfer Switching Equipment (MTSE) for Class CB
- Mechanical interlocking through rods, cables or plate
- A wealth of accessories for interlocking toggles, rotary handles, keylocks with captive keys
Automatic Transfer Switching Equipment (ATSE) for Class CB
- Available for two sources:
- Utility to utility with the basic automatism (BA) controller and the universal automatism (UA) controller
- Utility to GenSet with the universal automatism (UA) controller
- Electrical interlocking (IVE) to allow for Break-before-Make thanks to the delay of 250 millisecond
- Automatism control plate (ACP) to protect the BA/UA controller and control the On/Off circuit breaker function. Controller can be directly mounted on the ACP plate or with cables up to 2 meters.
Benefits
- Continuity of service to ensure energy availability for maintenance and replacement of sources (N or R) with no interruption of service
- Power source management according to power quality and power costs
- Optimized energy management by transferring the load to another source according to external requirements (demand/response contract, etc.)
- All-in-one solution with Transferpact FXM
- Connection with plug and play cables
- Convenient standardized size for the controller in the DIN format (138 x 138 mm)
- Downstream coupling accessory for easy and faster cabling
- Online and offline software tools that help to improve efficiency for ordering with MyPact and during your design with Ecoreach
Flexible system
- You can install in your switchboard vertically or horizontally
- Its compact design provides solutions for your chosen ACB and MCCB including Masterpact MTZ,, Compact NSX, Compact NS
- Possibility to mix the different type of circuit breakers and switch disconnectors
Personal safety and operational dependability
- Ensures compliance with international standards IEC 60947-6-1
Applications
Switching of a main energy source to a replacement source, performed either manually or automatically, in LV electrical installations and in particular in:
- Buildings: hospitals, banks, insurance firms, military installations, commercial buildings
- Industry: continuous production line (chemicals, glass), mining, ship engine rooms
- Infrastructures: airports, ports, railway installations, highway, water treatment, telecommunication


