PowerLogic PFC Capacitor Banks UL/CSA

Smart low voltage capacitor banks for UL/CSA

Part of PowerLogic™

An Ecostruxure-ready smart power factor correction capacitor bank solution that reduces power factor, lowers operating and capital costs, improves power system efficiency and reduces energy losses for fast ROI.
PowerLogic PFC Capacitor Banks UL/CSA Schneider Electric Smart low voltage capacitor banks for UL/CSA

Features

EcoStruxure-ready PowerLogic PFC Smart power factor correction solutions provide industry-leading diagnostics and IoT connectivity for superior performance monitoring and optimized maintenance. With embedded environmental sensors, PowerLogic PFC Smart Capacitor bank units are designed to notify you if a problem is detected or maintenance is needed. PowerLogic PFC Smart solutions are self-monitoring and ready to connect to any system for a more intelligent and proactive approach to operations and maintenance.

Benefits

  • Lower operating and capital costs
  • Reduce capital expenses up to 30%
  • Reduce reactive energy billing penalties and lower operating expenses up to 10%
  • Improve power system and equipment reliability up to 18%
  • Reduce CO2 emissions by up to 95kg for every kvar of power factor installed
  • Fully type tested in compliance with IEC/EN 61439-1 & IEC and CSA 22.2 NO 190, UL810 & UL 508a
  • Configurable overload and short-circuit protection
  • Thermal monitoring devices and overheating protections
  • Reliability and durability
  • Best-in-class Schneider Electric components inside
  • Easy maintenance on-site or remote thanks to smart monitoring functions and Modbus communication
  • Multiple alarm functions (temperature, harmonics, voltage, overload, etc
  • Future-ready, EcoStruxure-enabled connected product
  • Easy to install thanks to compactness and room for connections
  • Easy to commission thanks to pre-settings and smart power factor controller VarPlus Logic
  • Configurable product and options available

Applications

Energy Efficiency

  • Lower utility bills by avoiding power factor penalties, lowering demand charges
  • Unlock extra system capacity to expand and serve additional loads
  • Increase equipment performance and lifespan with improved voltage
  • Reduce CO2 emissions with improved power efficiency

Reliability and performance

  • Smart controller, embedded environmental sensors, and energy gateway server
  • Notify when problems are detected or maintenance is needed
  • Self-monitoring and ready to connect to any system
  • Built to the highest standards
  • Save time and effort with easy capacitor bank configuration selection and installation
  • Tested and certified according to IEC 61439-1 & 2 and IEC 61921
  • Engineered for safety and advanced performance
  • Robust enclosure system with heavy-duty capacitors and detuned reactors
  • Optimized for remote monitoring and preventative maintenance
  • Products Documentation
  • Software Downloads
  • Product Selector
  • Product Substitution and Replacement
  • Help and Contact Centre
  • Find our Offices
  • Get a Quote
  • Where to buy
  • Schneider Electric Community
  • Careers
  • Company Profile
  • Report a misconduct
  • Accessibility
  • Newsroom
  • Investors
  • EcoStruxure
  • Job Search
  • Blog
  • Privacy Policy
  • Cookie Notice
  • Change your cookie settings