How can we help you today?

What are the operating and storage temperatures for a TeSys U-line starter?

Issue:
Storage temperatures for Tesys U Motor Starters

Product Line:
Contactors and Starters IEC

Environment:
Tesys U Motor Starters

Resolution:
Storage temperature: -40 to +185 degrees F (-40 to +85 degrees C).
Operation:
Power bases with standard and advanced control units: -13 to +158 degrees F (-25 to +70 degrees C). (At temperatures above 60ᄚC and up to 70ᄚC, for starter-controller LUB32, leave a minimum gap of 9 mm between products).

Power bases with multifunction control units: At temperatures from -13 to +113 degrees F, gap not required between products; at temperatures from 113 to 131 degrees F, allow a minimum gap of 9mm between products; at temperatures from 131 to 140 degrees F, allow a minimum gap of 20mm between products.

Schneider Electric Australia
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
  • Office Locations
  • Where to buy
  • Phone: 13 73 28 (13 SEAU)
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
  • Terms and Conditions of Sale
  • Change your cookie settings
  • Preference Centre