Australia
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Thorsman - TOG - M5x50 mm - cavity fixing spring toggle - set of 50

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Thorsman
    product or component type
    Cavity fixing
    product name
    Thorsman TOG
    device short name
    TOG
    provided equipment
    Screw
    mounting support
    Board material
    device application
    board material
    mounting support
    Wall mounted
    thread type
    M5
    screw diameter
    5 mm
    screw length
    50 mm
    drilling diameter
    14 mm
    colour tint
    Metal
    Complementary
    quantity per set
    Set of 50
    sale per indivisible quantity
    50
    Environment
    material
    Screw: steel electroplated
    Cavity fixing: sheet metal electroplated
    practical load capacity
    Pull-out load: 180 N for 13 mm plasterboard
    thickness
    0…20 mm fixture
    environmental characteristic
    Fire resistance
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • Documents & Downloads

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.