Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Schneider Legacy Products
15057 Product picture
Discontinued

15057

15057 Product picture
Discontinued
15057

switch-disconnector I - 1 pole - 125 A

Show more characteristics
15057  has not been replaced. Please contact your customer care centre for more information.
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Switch disconnector
    device short name
    I
    device application
    Isolation
    Control
    poles description
    1P
    utilisation category
    AC-22A conforming to EN 60947-3
    AC-22A conforming to IEC 60947-3
    suitability for isolation
    Yes conforming to EN 60947-3
    Yes conforming to IEC 60947-3
    Complementary
    [Ie] rated operational current
    125 A at 250 V AC 50/60 Hz
    [Ue] rated operational voltage
    250 V AC 50/60 Hz
    [Ui] rated insulation voltage
    250 V AC 50/60 Hz conforming to IEC 60947-3
    [Uimp] rated impulse withstand voltage
    6 kV conforming to EN 60947-3
    6 kV conforming to IEC 60947-3
    control type
    Toggle
    local signalling
    ON/OFF indication
    contact position indicator
    Yes
    mounting mode
    Fixed
    mounting support
    DIN rail
    9 mm pitches
    2
    colour
    Grey
    mechanical durability
    50000 cycles
    electrical durability
    2500 cycles
    connections - terminals
    Tunnel type terminals - 1 x 6...1 x 35 mm² - flexible
    Tunnel type terminals - 1 x 6...1 x 50 mm² - rigid
    wire stripping length
    9 mm
    tightening torque
    3.5 N.m
    Environment
    standards
    IEC 60947-3
    IP degree of protection
    IP4
    pollution degree
    3 conforming to IEC 60947-3
    tropicalisation
    2
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP - 40/125A SWITCH (Version 2.0)
    Description
    PEP - 40/125A SWITCH
    prp.document.label.format pdf
    Size 283.4 KB
    Date 10/10/16
    Description
    PEP - 40/125A SWITCH
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /