Australia

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

15365 Product picture
Discontinued

15365 Product picture
Discontinued

Multi 9 - IH - mechanical switch - 24 h - 150 h memory

Show more characteristics >
15365  has not been replaced. Please contact your customer care centre for more information.
Add to My Products Remove from My Products

  • Main
    range of product
    Multi 9
    product name
    Multi 9 IH
    device short name
    IH
    product or component type
    Mechanical switch
    number of channels
    1
    function available
    Manual time changeover
    Complementary
    device application
    Building
    load type
    1 parallel-corrected fluorescent tube, balast : conventional ballast, ( 58 W )
    10 non-corrected fluorescent tube, balast : conventional ballast, ( 58 W )
    10 serial-corrected fluorescent tube, balast : conventional ballast, ( 58 W )
    15 non-corrected fluorescent tube, balast : conventional ballast, ( 40 W )
    15 serial-corrected fluorescent tube, balast : conventional ballast, ( 40 W )
    2 parallel-corrected fluorescent tube, balast : conventional ballast, ( 40 W )
    3 dual mounted fluorescent tube, balast : conventional ballast, ( 2 x 100 W )
    5 dual mounted fluorescent tube, balast : conventional ballast, ( 2 x 58 W )
    6 non-corrected fluorescent tube, balast : conventional ballast, ( 100 W )
    6 serial-corrected fluorescent tube, balast : conventional ballast, ( 100 W )
    230 V AC halogen lamp, ( 1100 W )
    230 V AC incandescent lamp, ( 1100 W )
    cycle duration
    24 h
    measurement accuracy
    +/- 1 s/day
    maximum number of switchings
    24 on - 24 off
    minimum interval duration
    30 min
    type of setting
    Manual time changeover
    measurement accuracy
    +/- 1 s/day
    power consumption in VA
    2.5 VA
    maximum switching current
    16 A - 250 V AC pf = 1
    4 A - 250 V AC pf = 0.6
    [Ue] rated operational voltage
    ( +/- 10 % ) 230 V AC 50/60 Hz
    backup time
    150 h time and program saving
    mounting support
    DIN rail
    9 mm pitches
    6
    colour tint
    White (RAL 9003)
    IP degree of protection
    IP20 B
    width
    54 mm
    product weight
    0.198 kg
    Environment
    ambient air temperature for operation
    -10...50 °C
    IP degree of protection
    Terminals : IP20 B
    Contractual warranty
    Warranty period
    18 months
  • Documents & Downloads

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    IH 24H - 1C - ARM et SRM (Version 1.0)
    Date 16/11/18
    Size 631.8 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.