Australia

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

15775 Product picture
Discontinued

15775 Product picture
Discontinued

fuse cartridge - NFC 10.3 x 38 mm - cylindrical - gG 2 A

Show more characteristics >
15775  has not been replaced. Please contact your customer care centre for more information.
Add to My Products Remove from My Products

  • Main
    range of product
    STI
    product or component type
    Fuse cartridge
    quantity per set
    Set of 10
    Complementary
    [In] rated current
    2 A
    fuse curve
    GG
    fuse size
    10.3 x 38 mm
    breaking capacity
    Icc 120 kA at 500 V AC 50/60 Hz conforming to NF C 269-1/2
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.