Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.

Flush Switches, 2000 Series, Architrave Size, Switch 2 Gang, 250V, 10A

2032A-RD

Recommended replacement(s)

2032A-RD is replaced by the following product range:
Single and double pole options
Offers switches in standard and architrave sizes:
Standards in vertical and horizontal formats. Up to six gang

+ Lifecycle Services

Flush Switch, 2000 Series, Architrave Size, Switch 1 Gang, 250V, 10A

2030-BK

Flush Switch, 2000 Series, 1 Gang, 250VAC, 10A, Series 2000, Weatherproof, Horizontal, IP66

2031H66-WE

arrow2_down
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.