Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   LBSkit
3730332A Product picture

3730332A

3730332A Product picture
3730332A

LBSKIT component 24VDC release

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    LBSKit
    product or component type
    Coil
    product destination
    For switch and fuse-switch without motor
    rated voltage [Ur]
    12…24 kV
    36 kV
    type of operator
    CI1
    control circuit voltage [Uc]
    24 V DC opening coil
  • View more View less

    Documents

    Language
    • English2
    User guide
    Format
    Size
    Date
    Add to My Documents
    LBSkit INSTALLATION GUIDE 36 kV (Version 2012)
    Description
    Additional information regarding SMALT (for 20kA 36kV) included as additional leaflet before adapting into originial document.
    prp.document.label.format pdf
    Size 54.9 MB
    Date 2/10/12
    Description
    Additional information regarding SMALT (for 20kA 36kV) included as additional leaflet before adapting into originial document.
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4.4 MB
    Date 24/04/14
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /