Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.

ClimaSys forced vent, ClimaSys, IP54, 165m3/h, 230V, with outlet grille and filter G2

NSYCVF165M230PF

Free flow rate with standard filter of 156 m3/h at 50 Hz and 193 m3/h at 60 Hz.
14.3 W 50 Hz, 16.3 W 60 Hz.
Connections terminals by faston connector.
Cut-out dimensions of 223 x 223 mm.
Ext Dimensions : 268 x 248 x 104 mm.
Environmental performance of the product Learn more
Sustainable by Design
TransparencyTransparency
RoHS/REAChRoHS/REACh
arrow2_down

Sustainability
Green Premium™

Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
Learn more about Green Premium
Guide to assess a product’s sustainability