interface plug in relay, Harmony Electromechanical Relays, 10A, 1CO, lockable test but to n, 110V DC
RXG11JD
Discontinued on:28 July 2023
To be end-of-service on:31 Dec 2030
RXG11JD has not been replaced. Please contact customer support for more information.
Contacts type and composition:
[In] rated current:
[Uc] control circuit voltage:
Flexibility design for space saving with 16mm width
Single step lockable testing function
Easy to use
High performance ensuring machine and system availability
Wide range to meet most industrial applications
Environmental performance of the product Learn more
Sustainable by Design
Transparency
RoHS/REACh
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
Well-being performance
REACh free of SVHC
Toxic heavy metal free
Mercury free
RoHS exemption information
Certifications & Standards
EU RoHS Directive
Pro-active compliance (Product out of EU RoHS legal scope)
China RoHS Regulation
Environmental Disclosure
Circularity Profile
No need of specific recycling operations