Easy Series
Easy Series delivers a range of energy management and industrial automation products that focus on core features to meet the needs of customers at a value price. The Easy Series products are intuitive to set up and use. The series includes essential product lines such as circuit breakers, UPS, metering, motion and drives, human-machine interface, PLC and push buttons.
Power distribution
 
 Motor management
 
 UPSs and all-in-one data centre solutions
Prefabricated and integrated data centre solutions now complete the range of Easy UPSs that come in single-phase and three-phase versions. Easy to install, connect, and configure, they are efficient for distributed IT, data centres, commercial buildings, and industries.
Our Easy Reference Architecture guides help to provide you with a much simpler experience. 
Included within our references guides are single line diagram documents that recommend the exact products you need to meet your systems demands.
Discover EcoStruxure Power Design – Ecodial 
 
EcoStruxure™ Power Design – Ecodial is a user-friendly software that helps you optimise equipment and costs while managing operating specifications, all along with the design of your power distribution projects. It is part of Schneider Electric’s Customer Lifecycle Software suite, and therefore connected to EcoStruxure Power platform.
1. What is Easy Series?
It is a complete range of devices that improve the safety and efficiency of electrical systems. Depending on the device, they can either protect your equipment from overloading or short-circuiting or keep you and other devices safe from electric shocks. Easy devices include circuit breakers that automatically shut off the flow of electricity or ground fault interrupters that monitor that flow and catch any interruptions. Besides that, the range includes switches that can automatically turn electrical circuits on or off. Let’s not forget about the surge protection hardware that we use to secure electrical equipment from power surges. They are usually the result of lightning strikes, power outages, or other electrical disturbances. Also, comb busbars are crucial because they help distribute power from an electrical source to multiple circuits.
2. What are the benefits of using Easy Range?
Easy Lexium, Easy Modicon, Easy UPS, and all other products from the Easy range meet the demands of the ever-changing world and environment. With sustainability taken into account, we deliver resilient and highly efficient products. They are flexible and highly customisable, and at the same time fulfil international standards and requirements. Depending on the product, it is possible to choose a solution that is well-balanced in terms of budget, performance, and reliability. Those safety mechanisms are the foundation of safe power distributions. By enabling full connectivity and a smooth flow of energy, you can ensure interrupted work across the entire industry.