Issue
What are the supported operating systems to install the Modbus Plus driver of 416NHM30042A ?
Product Line
Quantum , M580 X80 IO
Resolution
The supported Microsoft Windows operating systems for engineering PC to install the Modbus Plus driver of 416NHM30042A are listed
| Operating System | MBX Driver Suite V8.1 | MBX Driver Suite V9.0 |
| Microsoft Windows® XP 32-bit/64-bit | √ | |
| Microsoft Windows® Vista 32-bit/64-bit | √ | |
| Microsoft Windows® Server 2003 | √ | |
| Microsoft Windows® Server 2008 (original release) | √ | |
| Microsoft Windows® 7 SP1 32-bit/64-bit | √ | |
| Microsoft Windows® 8 32-bit/64-bit | √ | |
| Microsoft Windows® 10 32-bit/64-bit | √ | |
| Microsoft Windows® 11 32-bit/64-bit | √ | |
| Microsoft Windows® Server 2008 R2 SP1 | √ | |
| Microsoft Windows® Server 2012 | √ | |
| Microsoft Windows® Server 2016 | √ | |
| Microsoft Windows® Server 2019 | √ | |
| Microsoft Windows® Server 2022 | √ |
Publié pour: Schneider Electric Belgium