SpaceLogic™ AS-P Automation Server

Compact, powerful, and versatile server, that can act as a standalone server, and also control Central I/O modules and monitor and manage field bus devices

Fait partie de SpaceLogic

SpaceLogic (formerly SmartX) AS-P system controller performs key functionality: control logic, trend logging & alarm supervision, and supports communication & connectivity to I/O & field buses. EcoStruxure BMS's distributed intelligence helps ensure tolerance against faults and provides a robust user interface. In small installations, the embedded AS-P acts as a standalone server with I/O modules. In medium/large installations, functionality is distributed over multiple units via TCP/IP.
SpaceLogic™ AS-P Automation Server Schneider Electric Compact, powerful, and versatile server, that can act as a standalone server, and also control Central I/O modules and monitor and manage field bus devices