SureSeT: Smarter, smaller, stronger medium voltage switchgear
SureSeT is our latest medium voltage (MV) switchgear for ANSI MetalClad applications. SureSeT provides a new generation of integrated connectivity you can trust — with space savings and innovative digital control features that enhance a facility’s energy and operational efficiency.
- 24/7 monitoring of equipment health and performance
- 25% smaller installation footprint for space savings
- Tested to 3x normal industry standard (30,000 mechanical operations)
Work smarter
Enhance your facility’s productivity with embedded sensors and connectivity. Scalable features allow you to tailor applications to your needs, with simple access to equipment data using a unique QR code link in front of every SureSeT panel.
Build stronger
Deliver performance with a durable mechanical design. Enjoy up to 5x normal maintenance cycles when using EcoStruxure Service Plans with condition-based monitoring services to reduce total ownership costs.
Benefit from smaller
Gain more space. SureSeT features panel widths of 26”, reducing fixed building costs. Combining a smaller size, a compartmentalized design, and smart technology means you can do much more with less.
SureSeT: A new generation of MetalClad switchgear
- SureSeT features an all-new best-in-class vacuum circuit breaker (EvoPacT™) and embedded health monitoring sensors to help users to maintain power available and reliable operations.
- SureSeT is designed with the latest technology allowing you to digitize your day-to-day operations. Using a new HMI and mobile apps, control and monitor remotely from outside of the arc-flash zone.
SureSeT Product Specifications
- Rated voltage: 5, 15 kV
- Rated frequency: 50/60 Hz
- Rated power frequency withstand voltage: 38 kV
- Rated short-circuit breaking current: 25, 40 kA
- Rated duration of short circuit: 2 s
- Rated normal circuit: 1200, 2000 A
- Rated operation sequences: O-0.3s-CO-15s-CO, O-0.3s-CO-3min-CO, O-3min-CO-3min-CO
- Mechanical endurance: 30,000 operations
- Electrical endurance on the short circuit: 30,000 operations
Services and Software
EcoStruxure Service Plans
SureSeT can be outfitted with our latest maintenance plans that help you adopt condition-based maintenance to further mitigate risks for your facility.
Explore service plansEcoStruxure Power
At the core of all the EcoStruxure Power solutions are three interwoven levels of innovation. Continuously communicating in real-time within a cyber-secure environment, they give you complete visibility to optimize your network.
Get the EcoStruxure Power guide
The new generation of MV switchgear by ARC
With a high level of built-in sensing and connectivity, new-generation switchgear is driving advanced controls and analytics. Read ARC’s recommendations on how you can reduce your switchgear's total cost of ownership.