Issue:
Replacement pieces are needed for the 9421LF1 Operating mechanism.
Product line:
Operating Mechanisms and Disconnect Switches
Environment:
9421LF1 9421LN1 9421LN3 9421LN4
Cause:
Repair parts
Resolution:
Yes, order the parts bag kit. Part number is 30007-500-61. This kit includes all the screws and washers needed.
The parts bag includes:
4x Mounting screws 8-32 x 3-3/4
1x On-Off Mask
1x 1/4-20 x 1 shaft bolt and nut
2x 10-32 x 3/8 self tapping screw
2x spacers
Miscellaneous additional washers
Replacement pieces are needed for the 9421LF1 Operating mechanism.
Product line:
Operating Mechanisms and Disconnect Switches
Environment:
9421LF1 9421LN1 9421LN3 9421LN4
Cause:
Repair parts
Resolution:
Yes, order the parts bag kit. Part number is 30007-500-61. This kit includes all the screws and washers needed.
The parts bag includes:
4x Mounting screws 8-32 x 3-3/4
1x On-Off Mask
1x 1/4-20 x 1 shaft bolt and nut
2x 10-32 x 3/8 self tapping screw
2x spacers
Miscellaneous additional washers
Released for: Schneider Electric Egypt and North East Africa