Our Brands

Welcome to the Schneider Electric Website

Welcome to our website.
		
How can we help you today?
What is the recommended line reactor part number for a 50hp 480V ATV61 variable torque drive?
Issue:
Looking for the line reactor part number for a 50hp 480V ATV61 variable torque drive

Product Line:
ATV61

Environment:
All

Cause:
Can not find data

Resolution:
3% and 5%
Specifications for MTE RL-08002
Item Number:RL-08002
Brand:MTE
Item Category:Line Reactors
Series:RL
Phase:3
Amps:80
Enclosed Unit (Yes/No):No
HP @ 480VAC:50/60 Horsepower
Impedance @ 480VAC:3%
HP @ 240VAC:20 Horsepower
Impedance @ 240VAC:5%
Inductance (mh):0.4 MilliHenries
Watt Loss:86 Watts
HP @ 600VAC:60/75 Horsepower
Impedance @ 600VAC:3
Terminals:Box Lugs
Approvals:UR;UL;CSA;CE
Picture No.:MTE_REAC_RL55-400
H x W x D (in.):7.2 x 6.5 x 9
Net Weight:33 lb