Issue:
ATV12 ambient temperature operating range
Product Line:
ATV12 series drives.
Environment:
All models, All serial numbers.
Cause:
N/A
Resolution:
Ambient Air Temperature**
ATV12H018F1, ATV12H037F1
ATV12H018M2...H075M2
ATV12H018M3...H075M3
ATV12P models
Operation -10C to +40C without derating. Up to +60C with derating. Remove the blanking cover and de-rate at 2% per degree above 40C.
ATV12H075F1
ATV12HU15M2, HU22M2
ATV12HU15M3...HU40M3
Operation -10C to +50C without derating. Up to +60C with derating. Remove the blanking cover and de-rate at 2% per degree above 50C.
Storage temperature for all units is -25C to +70C
** UL ratings are up to 40C only. Higher temperature ratings listed above are for non-UL listed applications only.
If this article does not answer your question, check out our FAQ database that has answers to more commonly asked questions:
Frequently Asked Questions - Schneider Electric (se.com)
If this FAQ did not solve your issue, you can call us at 1-888-778-2733 Option 2 and then 4 or e-mail us at drive.products.support@se.com to create a case with our Technical Support Team.
If you are not located in North America, please contact your local Customer Care Center for assistance:
Support | Schneider Electric Global (se.com)
ATV12 ambient temperature operating range
Product Line:
ATV12 series drives.
Environment:
All models, All serial numbers.
Cause:
N/A
Resolution:
Ambient Air Temperature**
ATV12H018F1, ATV12H037F1
ATV12H018M2...H075M2
ATV12H018M3...H075M3
ATV12P models
Operation -10C to +40C without derating. Up to +60C with derating. Remove the blanking cover and de-rate at 2% per degree above 40C.
ATV12H075F1
ATV12HU15M2, HU22M2
ATV12HU15M3...HU40M3
Operation -10C to +50C without derating. Up to +60C with derating. Remove the blanking cover and de-rate at 2% per degree above 50C.
Storage temperature for all units is -25C to +70C
** UL ratings are up to 40C only. Higher temperature ratings listed above are for non-UL listed applications only.
If this article does not answer your question, check out our FAQ database that has answers to more commonly asked questions:
Frequently Asked Questions - Schneider Electric (se.com)
If this FAQ did not solve your issue, you can call us at 1-888-778-2733 Option 2 and then 4 or e-mail us at drive.products.support@se.com to create a case with our Technical Support Team.
If you are not located in North America, please contact your local Customer Care Center for assistance:
Support | Schneider Electric Global (se.com)
Released for: Schneider Electric Egypt and North East Africa